Modbus Self-Diagnostic Test for GA500 Drives
Topic Description

GA500 drives have a built-in self-diagnostic function for the serial communication (Modbus) interface. Under certain circumstances, it may be necessary to test this circuitry.


Resolution

To perform the self-diagnostic test on a GA500 drive, follow the steps below:

  1. Apply power to the drive.
  2. Set parameter H1-06 = 67 (S6 terminal) for Communications Test Mode.
  3. Remove power to the drive.
    • Caution: It is recommended to verify 10VDC or less is present on the DC bus before performing any service work.
  4. Wire the drive as shown in the figures below. Jumper S6 to SN terminals. Verify a jumper between SC and SP is present (factory).
  5. Apply power to the drive and view the keypad (display).
    • If the drive displays a "PASS," the drive serial communications is operating normally.
    • If the drive displays a "CE" (Communication Error), the drive serial communications failed and the drive will need to be repaired or replaced.
  6. Remove power to the drive.
    • Caution: It is recommended to verify 10VDC or less is present on the DC bus before performing any service work.
  7. Remove the wire jumpers from terminals S6 and SN terminals. Set parameter H1-06 (terminal S6) back to default.
  8. Return to normal operation.

Related Documents
MODBUS Self-Diagnostic Test for GA800, U1000, A1000, P1000, and iQpump1000 Drives
Quick Start Settings for Modbus RTU Communications for GA800, GA500, HV600 and 1000 Series Drives
Troubleshooting a CALL Alarm
Troubleshooting a CE (Communications Error) Fault on a Stand-Alone Drive (Non-Bypass)

Product Types
GA500,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
Modbus for VFD,
Last Modified Date: 03-05-2025ID: 13602