Part Numbers for the Bus Bar Assembly & Insulation for 1000 Series Drives
Topic Description

In the model numbers listed below, the bus bar configuration for the DC bus capacitors is not available as a complete assembly. The parts must be purchased separately and require assembly. The bus bar configuration includes insulation sheets and bus bars.

Drive A1000 P1000 iQpump1000 Z1000 L1000
Standard CIMR-AU4A0139FAA CIMR-PU4A0139FAA CIMR-PW4A0139FAA CIMR-ZU4T0139AAA CIMR-LE4A0140DAC
CIMR-AU4T0139AAA CIMR-PU4T0139AAA CIMR-PW4A0165FAA CIMR-ZU4T0165AAA CIMR-LE4A0188DAC
CIMR-AU4A0165FAA CIMR-PU4A0165FAA CIMR-PW4T0139AAA CIMR-ZU5A0062FAA CIMR-LU4A0112DAC
CIMR-AU4T0165FAA CIMR-PU4T0165AAA CIMR-PW4T0165AAA CIMR-ZU5A0077FAA CIMR-LU4A0150DAC
CIMR-AU5A0062FAA CIMR-PU5A0062FAA CIMR-PW5A0062FAA CIMR-ZU5A0099FAA CIMR-LU5A0052DAC
CIMR-AU5A0077FAA CIMR-PU5A0077FAA CIMR-PW5A0077FAA N/A CIMR-LU5A0062DAC
CIMR-AU5A0099FAA CIMR-PU5A0099FAA CIMR-PW5A0099FAA CIMR-LU5A0077DAC
Flange CIMR-AU4A0139UAA CIMR-PU4A0139UAA CIMR-PW4A0139UAA CIMR-ZU4T0139UAA N/A
CIMR-AU4T0139UAA CIMR-PU4T0139UAA CIMR-PW4A0165UAA CIMR-ZU4T0165UAA
CIMR-AU4A0165UAA CIMR-PU4A0165UAA CIMR-PW4T0139UAA CIMR-ZU5A0062UAA
CIMR-AU4T0165UAA CIMR-PU4T0165UAA CIMR-PW4T0165UAA CIMR-ZU5A0077UAA
CIMR-AU5A0062UAA CIMR-PU5A0062UAA CIMR-PW5A0062UAA CIMR-ZU5A0099UAA
CIMR-AU5A0077UAA CIMR-PU5A0077UAA CIMR-PW5A0077UAA N/A
CIMR-AU5A0099UAA CIMR-PU5A0099UAA CIMR-PW5A0099UAA

 


Resolution

The following parts are required for the complete bus bar assembly:

  • Qty 1 - Part # UBR00989-1 - Bus Bar
  • Qty 1 - Part # UIS00203-2 - Insulation Sheet
  • Qty 1 - Part # UBR00988-2 - Bus Bar
  • Qty 1 - Part # UIS00202-2 - Insulation Sheet
  • Qty 1 - Part # UBR00987-2 - Bus Bar

Part Number UBR00989-1 Bus Bar

 

Part Number UIS00203-2 - Insulation Sheet

 

Part Number UBR00988-2 Bus Bar

 

Part Number UIS00202-2:- Insulation Sheet

 

Part Number UBR00987-2 Bus Bar

 


Related Documents
Part Numbers for the Bus Bar Assembly on 480V, 250A Drives
Part Numbers for the Bus Bar Assembly on 480V, 296A & 362A Drives
Part Numbers for the Bus Bar Assembly on 480V, 414A Drives
Part Numbers for the Bus Bar Assembly on 480V, 515A, 675A, 930A and 1200A Drives
Part Numbers for the Bus Bar Assembly on 480V, 72A Drives (60A and 75A L1000 Drives)
Part Numbers for the Bus Bar Assembly on 480V 208A Drives, 575V 125 amps and 575V 145 amps
Part Numbers for the Bus Bar Assembly on 600V, 41A and 52A Drives

Product Types
A1000, A1000 Configured, iQpump1000, iQpump1000 Bypass, iQpump1000 Configured, L1000, P1000, P1000 Bypass, P1000 Configured,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 07-22-2024ID: 13397