Part Numbers for the Bus Bar Assembly on 600V, 41A and 52A Drives |
|
||||||||||||||||||||||||||||
In the model numbers listed below, the bus bar configuration for the DC bus capacitors is not available as a complete assembly. The parts must be purchased separately and requires assembly. The bus bar configuration includes insulation sheets and bus bars.
|
|
||
The following parts are required for the complete bus bar assembly:
Part Number UIS00252-1 - Insulation Sheet Part Number UBR01171-1 - Bus Bar Part Number UIS00251-A - Insulation Sheet Part Number UBR01172-1 - Bus Bar Part Number UIS00250-A - Insulation Sheet Part Number UWS00008-1 - Cable Holder Tie Square (Qty 2) |
|
||
A1000, A1000 Configured, iQpump1000, iQpump1000 Bypass, iQpump Micro Configured, iQpump1000 Configured, L1000, P1000, P1000 Bypass, P1000 Configured, Z1000, Z1000 Bypass, Z1000 Configured, Z1000 Redundant Bypass, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 07-22-2024ID: 13302 |
|