Changing a Single Axis IEC Controller (MP2600iec/Sigma-7Siec) to a SigmaLogic Device
Application Note Summary

LogicWorks can be used to load the embedded SigmaLogic project onto a single axis IEC controller (MP2600iec/Sigma-7Siec). This is helpful for testing and demonstration purposes. When converting a single axis IEC controller to a SigmaLogic, it's important to select the correct controller type in LogicWorks.

  • Sigma-5 MP2600iec  -> SigmaLogic
  • Sigma-7 MP2600iec or Sigma-7Siec -> SigmaLogic7 Compact /Modbus


Application Note Contents

Once the correct controller type is selected in LogicWorks, click “Return to Factory Settings” and reboot once complete.

Note: MotionWorksIEC can be used to return the single axis IEC controller to being fully programmable.

Highlights for each hardware version are shown on the following pages.

  • Sigma-5 MP2600iec -> SigmaLogic:

“Return to Factory Settings” and reboot

Sigma-7Siec -> SigmaLogic7 Compact /Modbus

“Return to Factory Settings” and reboot

Sigma-7 MP2600iec -> SigmaLogic7 Compact /Modbus

“Return to Factory Settings” and reboot

Note: The external encoder and extra IO on the MP2600iec cannot be used in this configuration.


Product Types
MP2600iec, Sigma-7Siec - Controller, SGD7S Mechatrolink-III, Sigma-7Siec - Servopack, SigmaLogic7 Compact, SigmaLogic7 Modbus,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 07-22-2024ID: 13268