Differences between R1000 and D1000 Regenerative Units |
|
||
Unlike dynamic braking which dissipates braking energy in the form of heat, the R1000 and D1000 regenerative units avoid wasted energy by delivering it back to the power source. It is important to know the differences between the R1000 and D1000 regenerative units. Note:
|
|
||
R1000 The R1000 power regenerative unit is a fundamental front end (FFE) alternate solution to dynamic braking which puts regenerative energy back onto the grid. The DC bus is unregulated when using the R1000 and iTHD (total harmonic current distortion) is about 40-50%.
D1000 The D1000 regenerative converter is a low harmonic, active front end (AFE) alternate solution to dynamic braking which puts regenerative energy back onto the grid. It delivers power to the drive via DC bus and can be used in a single-drive or multi-drive common bus system where the DC bus is regulated. The D1000 is also IEEE-519 compliant where the iTHD (total harmonic current distortion) is less than 5%.
|
|
||
The difference between the R1000 manufactured for the Japan region and the R1000 manufactured for the U.S. region
|
|
||
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, A1000, MV1000, AC7, C11, A1000 Configured, MV1S, E7, C21, A1000 HHP, MX1S, E7B Bypass, G5, E1000, MV1000 NEMA 3R, E7BR, G5 HHP, H1000, E7BR Bypass Nema 3R, GL5, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, H5, iQpump1000 Bypass, E7CR, P5, E7E Engineered, P5B, E7L Bypass, PS5, E7N Bypass, SmartTrac, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, iQrise, F7C Configured, J1000, FS7, L1000, G7, P1000, G7C Configured, P1000 Bypass, iQpump 7 Series, P1000 Configured, J7, U1000 Industrial, L7, U1000 Industrial Configured, U1000 iQpump, P7, U1000 iQpump Configured, P7BR, U1000L, P7 Bypass, U1000 Oil and Gas, P7C Configured, V1000, P7CR, V1000-4X, P7 Slim Configured, Z1000, PPBB, Z1000 Bypass, PPBR, Z1000 Configured, PPCB, Z1000 Redundant Bypass, PPCR, Z1000U, V7, Z1000U Bypass, V74X, V7C Configured, Z1000U Configured, V7CX Configured, V7N, V7N4X, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
|
||
D1000 Converter, R1000 Regenerative Unit, |
Last Modified Date: 07-22-2024ID: 13263 |
|