Using a Drive on a Corner Grounded Delta Power System |
|
||
A corner grounded delta power system is a configuration where one of the phases (typically B phase) is solidly grounded. This system exists to keep voltages stable, limit or reduce surges, and/or be required in compliance with electrical code. There are certain restrictions when using a VFD on a corner grounded delta power system. A corner grounded delta power system may also be known as the following:
|
|
||
Yaskawa's VFDs are compatible with corner grounded delta systems without an additional derate. The following are required to prevent damage to the VFD or external components:
|
|
||
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, AC7, A1000, A1000 Configured, E7, A1000 HHP, E7B Bypass, E7BR, E1000, E7BR Bypass Nema 3R, H1000, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, iQpump1000 Bypass, E7CR, E7E Engineered, E7L Bypass, E7N Bypass, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, F7C Configured, iQrise, J1000, FS7, G7, L1000, G7C Configured, P1000, P1000 Bypass, iQpump 7 Series, P1000 Configured, J7, L7, U1000 Industrial, U1000 Industrial Configured, U1000 iQpump, P7, P7BR, U1000 iQpump Configured, U1000L, P7 Bypass, P7C Configured, U1000 Oil and Gas, V1000, P7CR, P7 Slim Configured, V1000-4X, PPBB, Z1000, PPBR, Z1000 Bypass, PPCB, Z1000 Configured, Z1000 Redundant Bypass, PPCR, Z1000U, V7, V74X, Z1000U Bypass, V7C Configured, Z1000U Configured, V7CX Configured, V7N, V7N4X, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 07-22-2024ID: 13262 |
|