Gateway Mode Wiring and Programming for GA800, GA500, and HV600 Drives
Topic Description

Using only one separate communication option card, GA800GA500, and HV600 drives can communicate with and control other drives through the built-in, Modbus RS-485 communications. This is referred to as Gateway Mode.

Note: A total of 5 drives (one master and four slaves) can be connected to the RS-485 field bus network.


Resolution

The data that can be transmitted to the slave drives through the master drive using Gateway Mode on GA800, GA500 and HV600 drives is as follows:

  • Control commands: Run command and frequency reference
  • Control responses: Output frequency and drive status (during run, faults)
  • Read and write parameters
  • Read monitors

Wiring

Wire the drives according to the diagram below using the RS-485 terminals D+ and D- with AC being the signal ground.

Programming

Refer to the table below for the programming of the master and slave drives.

Drive F6-16
(Gateway Mode)
H5-01
(Node Address)
H5-02
(Baud Rate)
H5-03
(Parity Selection)
H5-06
(Transmit Wait Time)
H5-09
(CE detect time)
B1-01
(Frequency Source)
B1-02
(Run Source)
Drive 0
(Master Drive)
1 - 4
(Number of Drives)
1F
(Default)
3:9600 bps
(Default)
All drive must match settings.
0 : No Parity 5 ms ≥2.0 s 3
(Option PCB)
3
(Option PCB)
Drive 1
(Slave Drive)
0 01 5 ms ≥0.9 s 2
(Serial Com)
2
(Serial Com)
Drive 2
(Slave Drive)
0 02 5 ms ≥0.9 s 2
(Serial Com)
2
(Serial Com)
Drive 3
(Slave Drive)
0 03 5 ms ≥0.9 s 2
(Serial Com)
2
(Serial Com)
Drive 4
(Slave Drive)
0 04 5 ms ≥0.9 s 2
(Serial Com)
2
(Serial Com)

Related Documents
Commanding Slave Drives in Gateway Mode on GA800, GA500 and HV600 Drives
Embedded Communications and Option Cards Compatibility for Yaskawa Drives
Monitoring Slave Drives in Gateway Mode for GA800, FP605, GA500, and HV600 Drives

Product Types
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Configured,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
CanOPEN for VFD, CC-Link for VFD, DeviceNet for VFD, EtherCAT for VFD, EtherNet for VFD, Lonworks for VFD, Mechatrolink-II for VFD, Mechatrolink-III for VFD, Modbus TCP/IP for VFD, Profibus for VFD, Profinet for VFD,
Last Modified Date: 10-16-2024ID: 12665