Topic Description
| |
|
There are different keypads used with Yaskawa's GA800, FP605, GA500, and HV600 drives. It may be desired to obtain a replacement or optional LCD keypad.
|
Resolution
| |
|
The part numbers for the standard LCD keypad and Bluetooth LCD keypad for GA800, FP605, GA500, and HV600 drives are listed in the table below:
Drives |
GA800 / FP605 <1> and GA500 <2> |
HV600 <3> |
Yaskawa Part # |
JVOP-KPLCA04MEB |
JVOP-KPLCC04MBB |
JVOP-KPLCB04AEB |
JVOP-KPLCD04ABB |
Keypad |
Standard LCD Keypad |
Bluetooth LCD Keypad |
Standard LCD Keypad |
Bluetooth LCD Keypad |
Description |
Standard, Backlit, Industrial Keypad with Lo/Re, RUN, STOP Keys |
Optional, Bluetooth, Backlit, Industrial Keypad with Lo/Re, RUN, STOP Keys |
Standard, Backlit, HOA Keypad with HAND, OFF, AUTO Keys |
Optional, Bluetooth, Backlit, HOA Keypad with HAND, OFF, AUTO Keys |
Manual |
TOEPC73060097 |
TOEPC73060094 |
TOEPC7306000B |
TOEPC7306000C |
Image |
|
|
|
|
Note:
-
<1> GA800 and FP605 drives come with a standard LCD keypad. A Bluetooth LCD keypad can be used in lieu of the standard LCD keypad when Bluetooth connection is desired.
-
<2> GA500 drives come with a standard, 5 digit LED keypad (part # 300-099-906). A standard LCD keypad or Bluetooth LCD keypad can be used as an option in lieu of the LED keypad.
-
<3> HV600 drives come with a standard LCD keypad. A Bluetooth LCD keypad can be used in lieu of the standard LCD keypad when Bluetooth connection is desired.
|
All Applications
| |
|
Advanced Random Rotary Knife with Cam Blend,
Air Compressor,
Blister pack Thermoformer,
Cartoner,
Centrifuge,
Conveyor,
Crane/Hoist,
Dynamometer,
Elevators and Escalators,
Extrusion,
Fans/Blowers,
Feed To Length,
General Machinery,
HVAC,
Labeler,
Laundry,
Linear Flying Shear,
Machine Tool,
Mixer,
Other,
Packaging,
Palletizer,
Precision Grinding,
Punch Press,
Rotary Knife,
Rotary Placer,
Rotary Table Indexer,
Screw Feeder,
Synch-Belt,
Textile,
Winding,
|