GA800 Model Number Breakdown, Nameplate, and Designation Key Charts
Topic Description

The GA800 drive has both a model number and catalog code displayed on the nameplate located on the side of the unit. The catalog code is the primary reference which provides the unit’s specifications. The designation key below contains a breakdown of each character in a GA800 series catalog code.


Resolution
Catalog Code Designation GA800 Drive Nameplate
    A - Weight
B - Drive software version
C - Yaskawa Electric Corporation Information
D - Accreditation standards
E - Ambient Temperature Setting
F - Protection design
G - Serial number
H - Product number
I - Output specifications
J - Input specifications
K - Catalog Code

Product Types
GA800,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 10-16-2024ID: 12586