Capacitive Input Filter for VFDs
Topic Description

A capacitive input filter can be used to help protect a VFD from voltage transients and spikes, and even help reduce radio frequency interference and electrical noise. This device utilizes three capacitors arranged in a delta configuration and three capacitors arranged in a wye configuration. 

Note: 

  • For other surge protection options, refer to document: Surge Protection for VFD's.
  • This capacitive input filter is not meant for reducing harmonic distortion.
  • A capacitive input filter can be referred to as one of the following:
    • Delta-wye capacitive network
    • Surge protection device or module
    • Surge arrestor
    • Surge protection
    • RF noise filter

Resolution

Yaskawa only offers a capacitive input filter as an added option to certain bypass and configured units. The part number for this filter is 05P00325-0023 and is manufactured by MTE Corporation (MTE part # M-1786). This capacitive input filter can be used with 200V, 400V, and 600V class units.

 

Refer to the diagrams below for the dimensions and electrical data.


Related Documents
Surge Protection for VFD's

Product Types
All Drives,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
Input Filter,
Last Modified Date: 10-16-2024ID: 12422