Topic Description
![](img/sp.gif) | |
|
The following information will only cover basic wiring and programming for V1000/V1000-4X drives for a fan application. If PID or other additions are needed, consult the OEM or Yaskawa for application support.
Obtain the following information:
1) Determine the drives controls.
-
Start/Stop run command
- Speeds Command (0-10VDC or 4-20mA)
2) Motor Data
-
Motor Type
-
Motor OEM
-
Motor VAC
-
Motor FLA
-
Motor Lead Length
|
Resolution
![](img/sp.gif) | |
|
The following parameter settings are a recommendation. The application may require different settings.
-
b1-04 (Disable Rev Operation) = 01 (Disable)
-
b1-07 (LOCAL/REMOTE Run Selection) = 01 (Run command is accepted)
-
b1-08 (Run Command Selection while in Programming Mode) =01 (Run command is accepted in all menus)
-
b1-17 (Run Command at power Up) = 01 (Accept run command on power up)
-
b3-01 (Speed Search Selection at Start) = 01 (Enable)
-
b3-24 (Speed Search Method Selection) = 01 (Speed Estimation Type)
-
C1-01 (Acceleration ramp time) = 45.0 seconds
-
C1-02 (Deceleration ramp time) = 45.0 seconds
-
C6-02 (Carrier Frequency Selection) = 01 (2.0 kHz)
-
E1-01 (Input Voltage Setting) = Measured Input VAC
-
E1-05 (Max Output Voltage) = Motor Maximum VAC
-
E2-01 (Motor Rated Current) = Motor Output Full Load Amps (FLA)
-
If using 0-10VDC, ensure H3-01 (Terminal A1 Signal Level Selection) = 0 (0-10VDC)
-
If using 4-20mA, ensure H3-09 (Terminal A2 Signal Level Selection) = 2 (4-20mA)
-
L2-01 (Momentary Power Loss Operation Selection) = 02 (CPU Power Active)
-
L5-01 (Number of Auto Restarts Attempts after Faults) = 05 retries
Controls Wiring:
-
S1 to SC for Auto Run
-
A1 and AC (0-10VDC) or A2 and AC (4-20mA)
|