Topic Description
| |
|
The following boards for the Z1000 drives are NOT sold separately and are sold as one break-out PCB, there are several boards connected together. Yaskawa recommends replacing the unused boards however, the user has the choice to discard or replace the unused boards.
|
Resolution
| |
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes:
15PCB, 27PCB |
200v
|
CIMR-ZU2A0075FAA
|
ETC711230
|
CIMR-ZU2A0088FAA
|
ETC711230
|
CIMR-ZU2A0114FAA
|
ETC711240
|
400v
|
CIMR-ZU4A0052FAA
|
ETC711250
|
CIMR-ZU4A0065FAA
|
ETC711250
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes:
17PCB,29PCB, 30PCB |
200v
|
CIMR-ZU2A0143FAA
|
ETX711550
|
CIMR-ZU2A0169FAA
|
ETX711550
|
CIMR-ZU2A0211FAA
|
ETX711550
|
CIMR-ZU2A0273FAA
|
ETX711550
|
400v
|
CIMR-ZU4A0156FAA
|
ETX711550
|
CIMR-ZU4A0180FAA
|
ETX711550
|
CIMR-ZU4A0240FAA
|
ETX711550
|
CIMR-ZU4A0302FAA
|
ETX711560
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes:
5PCB, 8PCB
|
200v
|
CIMR-ZU2A0075FAA
|
ETC711103
|
CIMR-ZU2A0088FAA
|
ETC711023
|
CIMR-ZU2A0114FAA
|
ETC711033
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes:
5PCB, 8PCB, 16PCB
|
400v
|
CIMR-ZU4A0052FAA
|
ETC711111
|
CIMR-ZU4A0065FAA
|
ETC711121
|
CIMR-ZU4A0077FAA
|
ETC711131
|
CIMR-ZU4A0096FAA
|
ETC711141
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes
5PCB, 16PCB
|
400v
|
CIMR-ZU4A0124FAA
|
ETC711151
|
Voltage Class
|
Drive Series
|
Part number
|
|
Boards Includes:
28PCB, 29PCB, 30PCB
|
400v
|
CIMR-ZU4A0124FAA
|
ETX711540
|
|