Using a Remote Keypad on V1000 or iQpump Micro Drives
Topic Description
When using an optionalremote keypad (digital operator) with the V1000 (Non NEMA 4X) or iQpump Micro drive (Non NEMA 4X), the original keypad can be left in place or removed if desired. Refer to the table below as a reference for the part numbers for both the standard, LED keypads and optional keypads used with V1000 and iQpump Micro drives.
 
If the original keypad is removed, the drive may not run when a command is given and RUN (V1000) or AUTO (iQpump Micro) light will start blinking. 
 
  V1000 Drive iQpumpMicro Drive
Yaskawa Part Number  300-033-156  JVOP-180 JVOP-182 300-076-174 UOP000016 (JVOP-183)
Description Standard LED V1000 Keypad Optional LCD Remote Keypad with Local / Remote Optional LED Remote Keypad with Local / Remote Standard LED iQpumpMicro Keypad Optional LCD Remote Keypad with HAND / AUTO
Image           

Resolution
  • If the original keypad is NOT going to be removed, no parameters changes are needed. 
  • If the original keypad is removed, before removing the original keypad, set o2-02 = 0 and verify or set  b1-02 ≠ 0. Then, the original keypad can be removed and remote keypad inserted. Unfortunately the run command can't be coming from the keypad in remote.  
Note: The parameter b1-02 = 0 is set by default on iQpump Micro drives.

Related Documents
1000 Series Keypad (Digital Operator) Part Numbers (with Images)
1000 Series Keypad (Digital Operator) Remote Mounting Option Kits

Product Types
iQpump Micro, V1000,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
Digital Operator / Keypad,
Last Modified Date: 10-16-2024ID: 12205