Basic Wiring for Single Phase Converter (SPC) to a P1000, iQpump1000 or A1000 drive |
|
||
The Single Phase Converter (SPC) allows three-phase variable frequency drives to operate on a single-phase power source. The converter accepts single-phase input power and outputs a DC power supply to the drive. Additionally, the SPC eliminates the need to oversize variable frequency drives for single-phase applications. Power source distortion is reduced to less than 10% iTHD and faults are automatically reset with the SPC's factory default settings. |
|
||
When using a Single Phase Converter (SPC) a reactor must be also installed as well. The following provides a basic drawing for the Single Phase Converter (SPC), reactor and the drive.
|
|
||
A1000, A1000 Configured, iQpump1000, iQpump1000 Configured, P1000, P1000 Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Synch-Belt, Textile, Winding, |
|
||
Single Phase Boost Converter, |
Last Modified Date: 07-22-2024![]() |
|