MP940 Dip switch settings, battery and PC cable
Topic Description

This is for the MP940 Dip Switch settings battery and cable part numbers.


Resolution

 

Switch Number Switch Name Setting Function Default Setting
6 RUN ON  Application program runs at power ON  ON
OFF  Application program does not run at power ON
5 INIT ON  When DIP switch 4 is OFF: OFF
Data is copied from flash memory to RAM at power ON
When DIP switch 4 is ON:
Memory is cleared
OFF  When DIP switch 4 is OFF:
Data is not copied from flash memory to RAM at power ON
When DIP switch 4 is ON:
Nothing
4 TEST  ON  Terminal Mode/Initialization Mode  OFF
OFF  Online
3 FLASH  ON  Program is copied from flash memory to RAM at power ON OFF
OFF  Program is not copied from flash memory to RAM at power ON
2 Programming Port Default ON  Defaults to Port 1 only  OFF
OFF  The programming port is set up through software selection
1 COPY  ON  Global variables are copied from flash at power ON  OFF
OFF  Global variables are not copied from flash at power ON

 

For more Information check the MotionSuite MP940 Machine Controller Hardware Manual 


Product Types
MP940, SGDH,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 07-22-2024ID: 12146