Embedded Communications and Option Cards Compatibility for Yaskawa Drives |
|
||
Yaskawa's variable frequency drives are capable of being monitored and controlled through various communication protocols. The table below displays the communication protocols available for use with each drive model. |
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Note:
|
|
||
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, A1000, MV1000, AC7, A1000 Configured, MV1S, E7, A1000 HHP, MX1S, E7B Bypass, MV1000 NEMA 3R, E7BR, E7BR Bypass Nema 3R, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, iQpump1000 Bypass, E7CR, E7E Engineered, E7L Bypass, E7N Bypass, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, iQrise, F7C Configured, J1000, FS7, L1000, G7, P1000, G7C Configured, P1000 Bypass, iQpump 7 Series, P1000 Configured, J7, U1000 Industrial, L7, U1000 Industrial Configured, U1000 iQpump, P7, U1000 iQpump Configured, P7BR, U1000L, P7 Bypass, U1000 Oil and Gas, P7C Configured, V1000, P7CR, V1000-4X, P7 Slim Configured, Z1000, PPBB, Z1000 Bypass, PPBR, Z1000 Configured, PPCB, Z1000 Redundant Bypass, PPCR, Z1000U, V7, Z1000U Bypass, V74X, V7C Configured, Z1000U Configured, V7CX Configured, V7N, V7N4X, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
|
||
Communications, |
Last Modified Date: 01-13-2025![]() |
|