IGBT and Sub Gate Drive Kit Assembly for P1000, A1000 and iQpump1000 NOT Conformally Coated |
|
||
The kit assemblies listed below consists of IGBT(s) and Sub Gate Drive Board(s) soldered together for use in drives containing Sub Gate Drive Boards that are NOT conformally coated.
Please note the following: When updating or replacing parts for 480V A1000, P1000, and iQpump1000 drives with the 88A, 103A, or 139A capacity produced after 5/1/2023 they will not follow the table in this document. Refer to document: Output Transistors (IGBT) for 480V (Larger Models) A1000, P1000 and iQpump1000 Drives
Notes:
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Notes:
|
|
||
A1000, A1000 Configured, iQpump1000, iQpump1000 Bypass, iQpump1000 Configured, P1000, P1000 Bypass, P1000 Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 11-18-2024![]() |
|