2CN on P5 (GPD505 and GPD506) Drives
Topic Description

On certain OEM application (such as a washing machine) a P5 utilizes the 2CN port to communicate by RS-232 with a PLC. RS-232 can be used to command the GPD506/505 P5 drive for operations or for monitoring purposes. 


Resolution

RS-232 C/D Serial Communication is accessed through connector 2CN on the GPD 506 P5 control board. Pin 1 on the 2CN connector is for the transmission of data, Pin 2 is for the receipt of data, and pins 6 and 7 are for the ground connection. The RS-232 C/D pin out is shown in the diagram below. 

 

Pin Out  Image without the cover

Cable Specifications: 
-cable should be a shielded, thin twisted wire 22-28 AWG
-cable pin out is as follows:

Computer - 9 Pin Female D shell GPD 506 – 12 Pin Female Connector for 2CN
3 - Tx 2 - Rx
2 - Rx 1 - Tx
5 - GND 6 and 7 - GND

-pin out for devices other than a computer (PC), such as a PLC, may vary.


Product Types
P5,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 07-22-2024ID: 11514