1000 Series Keypad (Digital Operator) Remote Mounting Option Kits
Topic Description

Keypads (digital operator) used with A1000, V1000, V1000-4X, P1000, iQpump1000, J1000, L1000, U1000, U1000 iQpumpZ1000, and Z1000U drives can be remotely mounted using a Remote Operator Kit (sold separately) or face mounted (user supplied parts). These mounting kits are used with the following keypads and can be factory installed or field installed: 

Model Type  Compatible Drives
JVOP-180 LCD A1000, L1000A, U1000 and V1000 (optional keypad)
JVOP-180C LCD P1000
JVOP-180CR LCD P1000 or A1000 in a NEMA 3R cabinet
JVOP-182 LED A1000 (alternate keypad), V1000 (optional keypad) & J1000 (optional keypad)
JVOP-183 LCD Z1000, Z1000U, U1000 iQpump and iQpump1000
JVOP-183R LCD Z1000, Z1000U, U1000 iQpump and iQpump1000 in a NEMA 3R cabinet
JVOP-184 3 Segment LED L1000E

Resolution
External / Face Mount
Simplified installation with the keypad (digital operator) mounted on the outside of a panel with two user supplied screws. This is NOT an option kit and it is NOT available for purchase at Yaskawa.
Note: Not to scale 
Label Part Number Description  Qty 
1 User Supplied M3 x 6mm Phillips recessed pan head machine screw 2

 

Part # EZZ020642A (Compatible with all keypads listed above)
This is a bracket to which the Digital Remote Operator attaches, and has (4) threaded holes and screws to attach to the cover of an enclosure.   
Label Part Number Description  Qty 
1 SPAT45993-2 SPAT45993-2 SUPPORT 1
2 SCAT41246-1 SCREW.SW+W,M3X6 2
3 SCAT41265-1 SCREW OVH-SCR,M4X10,CHROM 4
N/A EZZ020642 DWG MANUAL OPE 1

 

EZZ020642B (Compatible with all keypads listed above)
Contains a similar bracket that the keypad attaches to and has non-threaded holes for mounting to an enclosure that has the screws attached to the enclosure already.   
Label Part Number Description  Qty 
1 SPAT45993-1 SPAT45993-1 SUPPORT 1
2 SCAT41246-1 SCREW.SW+W,M3X6 2
3 SCBT41023-5 WASHER,4 4
4 SCBT41022-5 WASHER SPRING-WASHER,4 4
5 SCAT41264-4 NUT M4 4
N/A EZZ020642 DRAWING MANUAL LCD-OPE 1

 

UUX000526 (Blank Membrane) (Compatible with all keypads listed above)
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure (IPX6 environment)  
Label Part Number Description  Qty 
*1 UNP00217-1 LABEL, x1000 OPERATOR KIT, BLANK 1
*2 USP01314-1 BRACKET, OPERATOR PANEL 1
*3 UGK00135-1 GASKET, OPERATOR KIT 1
4 USP01229-1 BRACKET, DIGITAL OPERATOR MOUNTING 2
5 UWR0052 OPTION,CABLE,REMOTE OPERATOR,10FT 1
6 UWR0051 OPTION,CABLE,REMOTE OPERATOR,3FT 1
7 USC00087-3 SCREW M3X6 ROHS SCAT41252-3 2
8 USC-0491 NUT 8-32 90675A009 4
9 USC-0492 NUT 10-32 90675A195 6
N/A TOEP-YEAOPT-02 MANUAL INSTALL OPTION KIT REV08-10 1
N/A UDM00236 Cutout Template 1

* Items 1, 2 and 3 are shipped adhered together. When replacing item 2, it's recommended all three items be replaced.

 

UUX000527 (YASKAWA Logo Membrane ) (Compatible with all keypads listed above)
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure (IPX6 environment)  
Label Part Number Description  Qty 
*1 UNP00217-2 LABEL, x1000 OPERATOR KIT, YASKAWA 1
*2 USP01314-1 Operator Mounting Bracket with Qty 10 premounted clinch studs screws 1
*3 UGK00135-1 GASKET, OPERATOR KIT 1
4 USP01229-1 Z BRACKET FOR DIGITAL OPERATOR MOUNTING 2
5 UWR0052 OPTION,CABLE,REMOTE OPERATOR,10FT 1
6 UWR0051 OPTION,CABLE,REMOTE OPERATOR,3FT 1
7 USC00087-3 Z BACKET SCREW M3X6 ROHS SCAT41252-3 2
8 USC-0491 NUT 8-32 KEPS 90675A009 4
9 USC-0492 NUT 10-32 KEPS 90675A195 6
10 TOEP-YEAOPT-02 MANUAL INSTALL OPTION KIT REV08-10 1
11 UDM00236 Cutout Template 1

* Items 1, 2 and 3 are shipped adhered together. When replacing item 2, it's recommended all three items be replaced.

 

UUX000526 and UUX000527 (Compatible with all keypads listed above)
  1 1 2,3 4 5,6 7 8 9 10 11
Part Description  Yaskawa Label  Blank Label  Bracket Operator Panel with Gasket  Bracket Cable  M3 Screw Nut #8 Nut #10 Manual  Cutout Template
Part Number  UNP00217-2 <1> UNP00217-1 <1> USP01314-1
UGK00135-1
USP01229-1 UWR0052 UWR0051 USC00087-3 USC-0491 USC-0492 TOEPYEAOPT02 UDM00236
Picture 

<1> These labels are not used on Yaskawa NEMA 1, 12 or 3R cabinets. Refer to document Keypad Membrane (Overlay) on NEMA 1,12 and 3R on Bypass and Configured Units

For Z1000 and iQpump1000 Drives ONLY operator kits:

UOP000019 (Blank Logo Membrane WITH JVOP-183R Out Door Rated Keypad) for Z1000 and iQpump1000 Drives ONLY
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure (IPX6 environment)
Item Contents  Description  Qty 
*1 UNP00217-1 LABEL, x1000 OPERATOR KIT BLANK 1
*2 USP01314-1 Operator Mounting Bracket with Qty 10 premounted clinch studs screws 1
*3 UGK00135-1 GASKET, OPERATOR KIT 1
4 USP01229-1 Z BRACKET FOR DIGITAL OPERATOR MOUNTING 2
5 UWR0052 OPTION,CABLE,REMOTE OPERATOR,10FT 1
6 UWR0051 OPTION,CABLE,REMOTE OPERATOR,3FT 1
7 USC00087-3 Z BACKET SCREW M3X6 ROHS SCAT41252-3 2
8 USC-0491 NUT 8-32 KEPS 90675A009 4
9 USC-0492 NUT 10-32 KEPS 90675A195 6
10 TOEP-YEAOPT-02 MANUAL INSTALL OPTION KIT REV08-10 1
11 UDM00236 Cutout Template 1
12 300-096-494 Digital Operator JVOP-183R Out Door LCD CLR HOA REV J 1

* Items 1, 2 and 3 are shipped adhered together. When replacing item 2, it's recommended all three items be replaced.

 

UOP000017 (YASKAWA Logo Membrane WITH JVOP-183R Out Door Rated Keypad) for Z1000 and iQpump1000 Drives ONLY
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure (IPX6 environment)
Item Contents  Description  Qty 
*1 UNP00217-2 LABEL, x1000 OPERATOR KIT, YASKAWA 1
*2 USP01314-1 Operator Mounting Bracket with Qty 10 premounted clinch studs screws 1
*3 UGK00135-1 GASKET, OPERATOR KIT 1
4 USP01229-1 Z BRACKET FOR DIGITAL OPERATOR MOUNTING 2
5 UWR0052 OPTION,CABLE,REMOTE OPERATOR,10FT 1
6 UWR0051 OPTION,CABLE,REMOTE OPERATOR,3FT 1
7 USC00087-3 Z BACKET SCREW M3X6 ROHS SCAT41252-3 2
8 USC-0491 NUT 8-32 KEPS 90675A009 4
9 USC-0492 NUT 10-32 KEPS 90675A195 6
10 TOEP-YEAOPT-02 MANUAL INSTALL OPTION KIT REV08-10 1
11 UDM00236 Cutout Template 1
12 300-096-494 Digital Operator JVOP-183R Out Door LCD CLR HOA REV J 1

* Items 1, 2 and 3 are shipped adhered together. When replacing item 2, it's recommended all three items be replaced.

 

UOP000017 and UOP000019 for Z1000 and iQpump1000 Drives ONLY
  1 1 2,3 4 5,6 7 8 9 10 11 12
Part Description  Yaskawa Label  Blank Label  Bracket Operator Panel with Gasket  Bracket Cable  M3 Screw Nut #8 Nut #10 Manual  Cutout Template JVOP-183R Keypad
Part Number  UNP00217-2 <1> UNP00217-1 <1> USP01314-1
UGK00135-1
USP01229-1 UWR0052 UWR0051 USC00087-3 USC-0491 USC-0492 TOEPYEAOPT02 UDM00236 300-096-494
Picture 
 

 


Related Documents
1000 Series Keypad (Digital Operator) Part Numbers (with Images)
Adding a Remote Keypad (Digital Operator) to a J1000 drive
Digital Operator Cutout Template UDM00236
Digital Operator Keypad Cable Length Limitations
Digital Operator Keypad Dimensions for 1000 Series Drives
Keypad (Digital Operator) Gasket for 1000 Series NEMA 3R Units
Keypad Membrane (Overlay) on UL Type 1,12 and 3R on Bypass and Configured Units on the 1000 Series Drives
Keypad mounting from a P5 or G5 Keypad to 1000 series drive.
Keypads used on the L1000 Drives
Remote Operator (Keypad) Kits From 7 Series to 1000 Series Drives
Using a Remote Keypad on V1000 or iQpump Micro Drives

Product Types
A1000, A1000 Configured, A1000 HHP, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, iQpump1000 Bypass, iQpump Micro Configured, iQpump1000 Configured, iQrise, J1000, L1000, P1000, P1000 Bypass, P1000 Configured, U1000 Industrial, U1000 Industrial Configured, U1000 iQpump, U1000 iQpump Configured, U1000L, U1000 Oil and Gas, V1000, V1000-4X, Z1000, Z1000 Bypass, Z1000 Configured, Z1000 Redundant Bypass, Z1000U, Z1000U Bypass, Z1000U Configured,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Synch-Belt, Textile, Winding,
Option Types
Digital Operator / Keypad,
Last Modified Date: 05-31-2024ID: 11320