Using the +P Terminal on Z1000, HV600, and FP605 drives for a Transducer
Topic Description

The +P terminal on Z1000HV600, and FP605 drives provides a 24VDC power supply for use with a transducer. 


Resolution

Follow the steps below when using the +P terminal on Z1000, HV600, and FP605 drives:

  1. Remove power to the drive.
    • Caution: It is recommended to verify 10VDC or less is present on the DC bus before performing any service work.
  2. Add a jumper from the SN terminal to the AC terminal.
  3. Wire the transducer according to the diagrams below.

Note: the +P terminal is rated for 150 mA maximum.
 

2-Wire transducer wiring:

Z1000 HV600 FP605
   

 

3-Wire transducer wiring:

Z1000 HV600 FP605
   

Related Documents
Basic Setup for a PID Loop on a GA800, GA500, and 1000 Series Drives
Basic Transducer Wiring for Pressure Control with 1000 Series iQpump Drives
Setting up PID Feedback to control two drives using one transducer
Transducer Cable Length Recommendations
Using the Internal Power Supply (24V) for a Transducer on P1000 Drives

Product Types
FP605, FP605 Configured, HV600, HV600 Configured, Z1000, Z1000 Configured,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 10-16-2024ID: 11251