V1000 Spare Parts Including Covers, Grommets, Digital Operator and Cooling Fans
Topic Description

The table below contains links to V1000 drive parts list with images providing the part numbers for the following items:

Fan Cover
Fans
Optional 24 Vdc P.S Conn. Cover
Bottom Cover/Plate Screws
29 mm Grommets
37 mm Grommets
44 mm Grommets
Bottom Plate
Bottom Front Cover
Bottom Front Cover Screw
Front Cover + Label & Screw
Terminal Board
L Shaped Front Cover
L Shaped Front Cover Screw
Comm Port Cover
LED Digital Operator
Top Cover
Control PCB

NOTE: The replacement top cover will not have a name plate label because the model numbers and serial numbers can not be reprinted. 


Resolution

For -FAA model numbers:

Voltage
Class
Model
1-Phase CIMR-VUBA0001FAA
CIMR-VUBA0002FAA
CIMR-VUBA0003FAA
CIMR-VUBA0006FAA
CIMR-VUBA0010FAA
CIMR-VUBA0012FAA
CIMR-VUBA0018FAA
 
200V CIMR-VU2A0001FAA
CIMR-VU2A0002FAA
CIMR-VU2A0004FAA
CIMR-VU2A0006FAA
CIMR-VU2A0010FAA
CIMR-VU2A0012FAA
CIMR-VU2A0020FAA
CIMR-VU2A0030FAA
CIMR-VU2A0040FAA
CIMR-VU2A0056FAA
CIMR-VU2A0069FAA
400V CIMR-VU4A0001FAA
CIMR-VU4A0002FAA
CIMR-VU4A0004FAA
CIMR-VU4A0005FAA
CIMR-VU4A0007FAA
CIMR-VU4A0009FAA
CIMR-VU4A0011FAA
 CIMR-VU4A0018FAA
CIMR-VU4A0023FAA
CIMR-VU4A0031FAA
CIMR-VU4A0038FAA

 

 For -BAA model numbers:

Voltage
Class
Model
1-Phase CIMR-VUBA0001BAA
CIMR-VUBA0002BAA
CIMR-VUBA0003BAA
CIMR-VUBA0006BAA
CIMR-VUBA0010BAA

CIMR-VUBA0012BAA
CIMR-VUBA0018BAA
200V CIMR-VU2A0001BAA
CIMR-VU2A0002BAA
CIMR-VU2A0004BAA
CIMR-VU2A0006BAA
CIMR-VU2A0010BAA
CIMR-VU2A0012BAA
CIMR-VU2A0020BAA
400V CIMR-VU4A0001BAA
CIMR-VU4A0002BAA
CIMR-VU4A0004BAA
CIMR-VU4A0005BAA
CIMR-VU4A0007BAA
CIMR-VU4A0009BAA
CIMR-VU4A0011BAA

 

 

 


Related Documents
Cover and Carrier for V1000 Drives with a Communication Option Card Installed
Cover for a V1000 with a SI-EN3/V, SI-EN3D/V, SI-EM3/V or SI-EM3D/V option card installed
V1000 and J1000 Cooling Fan Replacement Procedure

Product Types
V1000,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 01-11-2024ID: 10977