V1000 NEMA 4X Front Cover and Operator Parts List
Topic Description

The table below lists the parts related to the face cover and digital operator (keypad) in V1000 NEMA 4X (V1000-4X) units.

  • Note: The nameplate is located on the inside wall of the unit where the model and serial number can be found.

Resolution
230V Models 460V Models Single Phase Models Bolt Washer  Clip E Washer  Metal Cover Digital Operator Cable Digital Operator PCB Overlay Label (Keypad) Overlay Label (NEMA 4X) Warning Label Rubber Spacer
CIMR-VU2A0001GAA CIMR-VU4A0001GAA CIMR-VUBA0001GAA SCAT41322-11 (qty 4)  SCBT41028-5 (qty 4) SCBT41029-4 (qty 4) FPQT31793-B WRMT31062-P3 ETC740230 UNP00340-1 UNP00345-1 NPJT42403-1  ISCT31041-1 
CIMR-VU2A0002GAA CIMR-VU4A0002GAA CIMR-VUBA0002GAA
CIMR-VU2A0004GAA CIMR-VU4A0004GAA CIMR-VUBA0003GAA
CIMR-VU2A0006GAA    
CIMR-VU2A0010GAA CIMR-VU4A0005GAA CIMR-VUBA0006GAA SCAT41322-11 (qty 4) SCBT41028-5 (qty 4) SCBT41029-4 (qty 4) FPQT31799-B
CIMR-VU2A0012GAA CIMR-VU4A0007GAA CIMR-VUBA0010GAA
CIMR-VU2A0020GAA CIMR-VU4A0009GAA CIMR-VUBA0012GAA
  CIMR-VU4A0011GAA  
CIMR-VU2A0030GAA CIMR-VU4A0018GAA   USC-1713 (qty 6) SCBT41028-6 (qty 6) SCBT41029-5 (qty 6) FPQT31795-B WRMT31062-P5
CIMR-VU2A0040GAA CIMR-VU4A0023GAA  
CIMR-VU2A0056GAA CIMR-VU4A0031GAA  
  CIMR-VU4A0038GAA  
CIMR-VU2A0069GAA     USC-1713 (qty 8) SCBT41028-6 (qty 8) SCBT41029-5 (qty 8) FPQT31797-B

 

 

Part Description  Bolts
Washers
Clip E Washers
Metal Cover Digital Operator Cable Digital Operator PCB Overlay Label (Keypad) Overlay Label (NEMA 4X) Warning Label Rubber Spacer Control PCB Terminal Board
Part Number Refer to table above FPQT31793-B <1>
FPQT31799-B <1>
FPQT31795-B <1>
FPQT31797-B <1>
WRMT31062-P3
(L=300mm)
WRMT31062-P5
(L=450mm)
ETC740230 NPJT31466-1 <2> NPJT31469-1 <2> NPJT42403-1 ISCT31041-1  ETC740014-S5084 ETC740025
 Picture                    

<1> The replacement top metal cover will not have a nameplate label because the model and serial numbers cannot be reprinted. The unit has the same nameplate on the inside wall with the model number, serial number, and unit information.
<2> * Incorrect installation of the overlay labels may affect the integrity of the NEMA 4X rating. 

 

Part Description  Part Number Image
Nut SCAT41264-2 (qty 4)*  
Washer 300-028-380 (qty 4)*
Stud 300-027-095 (qty 4)*

* Currently the nutwasher, and stud are not available for purchase.


Related Documents
Replacing the Stand-Alone Drive Contained Inside of a V1000-4X or iQpump Micro NEMA 4X Unit
Setting the Proper kVA Code for an oPE01 Fault on a V1000, V1000-4x, J1000, iQpumpMicro, or iQpumpMicro 4X Drive
V1000 NEMA 4X and iQpump Micro NEMA 4X Cooling Fans Part Numbers
V1000 NEMA 4X and iQpump Micro NEMA 4X Gasket and Grommet Parts List

Product Types
V1000-4X,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Last Modified Date: 07-22-2024ID: 10755