Jump or Prohibit Frequencies |
|
||
Typically, a variable frequency drive will allow the user to operate a motor at any frequency between 0 and 60 Hz by default. At times and/or for certain application, it may be desired to prohibit the drive to operate a specific frequency or range due to mechanical resonance or audible noise present. |
|
||
Follow the steps below to setup a prohibit or jump frequency (range) to avoid the motor at that particular speed:
Note:
Refer to the diagram below for the jump frequency operation.
|
|
||
GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, A1000, A1000 Configured, A1000 HHP, iQpump Micro-4X, iQpump Micro, iQpump1000, iQpump Micro Configured, iQpump1000 Configured, J1000, P1000, P1000 Bypass, P1000 Configured, V1000, V1000-4X, Z1000, Z1000 Bypass, Z1000 Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 02-29-2024![]() |
|