Torque Settings for Screws |
|
||
The chart below displays the proper torque specifications for general fastener screws, diode module screws, and transistor module screws which explains how much to tighten each screw.
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Yaskawa drives use Japanese Industry Standard screws (JIS) for the internal components. A Japanese Industrial Standard screwdriver is needed to properly torque the following screws. A Japanese Industry Standard screw looks like a Phillips screw, but is designed not to cam out. It may be damaged by a Phillips screwdriver if tighened too much. General Fastener Torque Settings
Fastener Torque Settings for Diode and Transistor Modules
|
|
||
Screw Tightening Sequence for IGBT Installation
Thermal Compound Type and Application Process for IGBTs and Diode Modules |
|
||
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, C01, H1, C11, MV1000, AC7, A1000, G2, H2, VS mini, P1, A1000 Configured, C21, G3, MV1S, E7, G5, A1000 HHP, MX1S, E7B Bypass, Lancer, H3, E7BR, E1000, PB3, MV1000 NEMA 3R, G5 HHP, E7BR Bypass Nema 3R, PC3, H1000, GL5, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, H5, E7C Configured, R3, P5, iQpump1000 Bypass, E7CR, VCD723, E7E Engineered, P5B, VG3, E7L Bypass, VH3, PS5, SmartTrac, E7N Bypass, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, F7C Configured, iQrise, J1000, FS7, G7, L1000, G7C Configured, P1000, P1000 Bypass, iQpump 7 Series, P1000 Configured, J7, L7, U1000 Industrial, U1000 Industrial Configured, U1000 iQpump, P7, P7BR, U1000 iQpump Configured, U1000L, P7 Bypass, P7C Configured, U1000 Oil and Gas, V1000, P7CR, P7 Slim Configured, V1000-4X, PPBB, Z1000, PPBR, Z1000 Bypass, PPCB, Z1000 Configured, Z1000 Redundant Bypass, PPCR, Z1000U, V7, V74X, Z1000U Bypass, V7C Configured, Z1000U Configured, V7CX Configured, V7N, V7N4X, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 07-22-2024ID: 10538 |
|