Troubleshooting Output Phase Loss (LF) |
|
||
An output phase loss fault (LF) will occur when the current of an output phase has dropped below 5 - 10 % of the drive rated current. Possible Causes
|
|
||
Possible Solutions CAUTION: After removing power to the drive, it is recommended to verify 10VDC or less is present on the drive's DC bus before performing any service work.
* In the event of a significantly smaller motor being used, disabling Output Phase Loss (L8-07 = 0) may be the only option. This is NOT recommended and therefore an external device should be used to monitor for output phase loss protection.
Note: |
|
||
Input Diode and Output Transistor Check Procedure on a Variable Frequency Drive (VFD) with Short Video
|
|
||
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, HV600 Redundant, A1000, A1000 Configured, E7, A1000 HHP, E7B Bypass, E1000, E7BR, H1000, E7BR Bypass Nema 3R, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, iQpump1000 Bypass, E7CR, E7E Engineered, E7L Bypass, E7N Bypass, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, iQrise, F7C Configured, J1000, L1000, G7, P1000, G7C Configured, P1000 Bypass, iQpump 7 Series, P1000 Configured, U1000 Industrial, U1000 Industrial Configured, U1000 iQpump, P7, U1000 iQpump Configured, P7BR, U1000L, P7 Bypass, U1000 Oil and Gas, P7C Configured, V1000, P7CR, V1000-4X, P7 Slim Configured, Z1000, PPBB, PPBR, Z1000 Bypass, PPCB, Z1000 Configured, PPCR, Z1000 Redundant Bypass, Z1000U, Z1000U Bypass, Z1000U Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 03-03-2025![]() |
|