oL1 Fault at Low Speeds when the Output Current is Lower than the Motor Rated Current |
|
||
Depending on the drive model, when using a standard, general-purpose motor, the motor overload detection level (OL1) is automatically reduced when running at lower speeds. This is due to the motor not being able to sufficiently cool itself at a low RPM. Therefore, the drive will appropriately adjust the motor overload detection level according to the motor overload characteristics to protect from overheating throughout the entire speed range.
|
|
||
Refer to one or more of the possible solutions when an oL1 fault is occurring at lower speeds.
|
|
||
Differences Between Motor Overload Settings E2-01 and L1-08
Troubleshooting an oL1 (Motor Overload) Fault |
|
||
GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, A1000, A1000 Configured, A1000 HHP, E1000, H1000, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, iQpump1000 Bypass, iQpump Micro Configured, iQpump1000 Configured, iQrise, J1000, L1000, P1000, P1000 Bypass, P1000 Configured, U1000 Industrial, U1000 Industrial Configured, U1000 iQpump, U1000 iQpump Configured, U1000L, U1000 Oil and Gas, V1000, V1000-4X, Z1000, Z1000 Bypass, Z1000 Configured, Z1000 Redundant Bypass, Z1000U, Z1000U Bypass, Z1000U Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 01-15-2024![]() |
|