Wiring Configurations for Sinking and Sourcing the Digital Input Terminals |
|
||
The digital input terminal logic on most Yaskawa drives can be changed from sinking mode (0V common) to sourcing mode (+24V common) or vice versa by configuring terminals SN, SC, and SP. The following digital input configurations are possible:
Note:
|
|
|||||||||
Use the table below to select the appropriate digital input terminal configuration:
Note: The external power supply specifications are Class 2, 24VDC, 150mA max.
|
|
||
GA800, GA800 Configured, GA500, HV600, HV600 Configured, AC7, A1000, A1000 Configured, E7, A1000 HHP, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, E7CR, E7E Engineered, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, F7C Configured, iQrise, G7, L1000, G7C Configured, P1000, iQpump 7 Series, P1000 Configured, L7, U1000 Industrial, P7, P7C Configured, P7CR, P7 Slim Configured, Z1000, PPCB, Z1000 Configured, PPCR, Z1000U, Z1000U Configured, |
|
||
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding, |
Last Modified Date: 03-25-2024ID: 10352 |
|