E7, E7L, E7B, E7N, P7, G7, F7 and iQpump P7 Digital Operator Part Numbers with images
Topic Description

The 7 series drives use several different keypads (digital operators). If the keypad needs to be replaced, the correct keypad needs to be used.


Resolution
Compatible Units Stand Alone E7 Keypad, E7B with electronic bypass board (E7B-Y *) iQpump P7 E7L and E7B with mechanical relay board E7N P7, F7 and G7 NEMA 3R - E7, E7B, iQpump P7 Configured
or Engineered Units
NEMA 3R - F7, G7, P7 Configured or
Engineered Units
Yaskawa Part # UOP000033 ***
(Original Part Number is CDR001115)
CDR001115 ** 300-019-019 UOP000010 1 300-096-428 UOP000012 2 UOP000013 3
Screen Type LCD LCD LED LCD LCD Sun-viewing
Reflective LCD
Sun-viewing
Reflective LCD
Description JVOP-162 JVOP-162 JVOP-161 JVOP-162 W/ OVERLAY JVOP-160 Modified JVOP-162 Modified JVOP-160
Functionality HVAC Keypad with AUTO HVAC Keypad with AUTO Industrial Keypad with Local/Remote HVAC Keypad without AUTO Industrial Keypad with Local/Remote

HVAC Keypad with AUTO

Industrial Keypad with Local/Remote
Image

N/A

N/A

(1) UOP000010 Assembly Consists of:

  • CDR001115 (DIG OPERATOR JVOP-162 LCD 300-001-169)
  • UNP00198-1 (LABEL, JVOP-162 OVERLAY, LEXAN)
  • UNP-0002 (LABEL BLNK 1x2.75 WHT POLY 103-WP5S EPC)

(2) UOP000012 Assembly Consists of:

  • CDR001115 (DIG OPERATOR JVOP-162 LCD)
  • UTU000034 (LCD Module, custom reflective, Varitronix, COG-F10448ME-01)
  • UIS00183 (Shield plate, copper foil)
  • UNP-0046 (Label, static warning, 2x2, S-2245)

(3) UOP000013 Assembly Consists of:

  • 300-096-428 (DIG OPERATOR JVOP-160 LCD)
  • UTU000034 (LCD Module, custom reflective, Varitronix, COG-F10448ME-01)
  • UIS00183 (Shield plate, copper foil)
  • UNP-0046 (Label, static warning, 2x2, S-2245)

NOTES:

  • *** For keypad UOP000033 to work with the E7 drives, the E7 drive MUST be flashed with firmware VSE110040. Refer to document TOEPYAIE701 (partner login required) for the E7 Flashing Procedure for this keypad. UOP000033 will not be fully functional with the iQpump drives.
  • ** As of 10/29/18 CDR001115 is discontinued without a fully compatible replacement. Digital operator 300-096-428 can be used in place of CDR001115 with several limitations. Refer to document 12279: Limitations when replacing a CDR001115 (JVOP-162) digital operator with a 300-096-428 (JVOP-160) digital operator for more details.
  • * On the E7B bypasses, if the model number ends with the Y it uses keypad type CDR001115.
  • 300-019-019 keypad is interchangeable with 300-096-428. The difference between the two keypads is 300-019-019 is LED and 300-096-428 is LCD screens.
  • JVOP-160 part # 300-018-974 has been replaced by JVOP-160 part # 300-096-428.

Related Documents
Limitations when Replacing a CDR001115 (JVOP-162) Digital Operator (Keypad) with a 300-096-428 (JVOP-160) Digital Operator
ROM CHECK ERR or RAM CHECK ERR on E7 and iQpump P7 Series Keypads
Using Two Keypads with One VFD

Product Types
E7, E7B Bypass, E7BR, E7BR Bypass Nema 3R, E7C Configured, E7CR, E7E Engineered, E7L Bypass, E7N Bypass, E7S Slim Configured, F7, F7C Configured, G7, P7, P7 Bypass, P7C Configured, P7CR,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
Digital Operator / Keypad,
Last Modified Date: 04-03-2024ID: 10114