DriveWizard Cables: Difference Between PC Communication Cables, Flash Cables and Mobile Device Interface Cables
Topic Description

DriveWizard cables are used to connect a PC (computer) to a VFD (Drive).

There are a few different types of DriveWizard communication cables available for use with GA800, GA500, HV600, FP605, 1000 Series, 7 Series, and 5 Series drives.


Resolution

Refer to the table below for the differences in communication cables used with Yaskawa's drives.

DriveWizard Cable Details Compatible Drives  Features 
Part Number Drive Port PC/Phone Port GA800
GA500
FP605
HV600
1000
Series 
7 Series
Drives
G5 P5 Read/Write Parameters
through DriveWizard
Mobile (Unpowered
or Powered Drive) <4>
Read/Write Parameters from PC using DriveWizard Flash Software Flash Software & Read/Write Parameters from PC using DriveWizard on a Unpowered Drive Recover a Bricked Drive (GA800 and 1000 Series ONLY) <1>
UWR01516-B USB Mini Type B USB Micro Type B                
UWR01516-C USB Mini Type B USB Type C                
UWR01258 USB Mini Type B USB Type A            
UWR-0638 USB Type B USB Type A  

 <3>

             
UWR01076-1
(Green Cable)
RJ-45 RS-232
(9 Pin D)
       
UWR00468-1
(Blue Cable)
RJ-45 RS-232
(9 Pin D) 
         
UWR00468-2
(Blue Cable)
RJ-45 RS-232
(9 Pin D) 
           
UWR00103-1 HIROSE RS-232
(9 Pin D) 
             
UWR00100-1 HIROSE RS-232
(9 Pin D) 
             
JVOP-181
(Y-Stick) <2>
RJ-45 USB Type A                

<1> A bricked drive refers to drive that no longer functions due to an error which occurred in the flash process.
<2> The Y-Stick can be used as a stand alone cable for communications between the drive and PC.
<3> The UWR-0638 cable is only compatible on 1000 Series drives which have a built-in USB Type B port (such as A1000, P1000, etc).
<4> Must use a USB On-The-Go cable with the mobile device to be able to connect to the drive without power.


Related Documents
Connecting to a GA800, FP605, GA500, or HV600 Drive using DriveWizard Mobile USB OTG (On-The-Go) With or Without Main Power
Flashing a Drive (Updating Firmware) Using DriveWizard Software
GA800, HV600 and FP605 USB Port Uses
JVOP-181 Y-Stick compatibility in 1000-series drives
Obtaining, Installing, and Using DriveWizard HVAC Software
Obtaining, Installing, and Using DriveWizard iQpump Software
Obtaining, Installing and Using DriveWizard Industrial Software
Obtaining, installing and using DriveWizard MV
Setting and Checking the Model Number & Serial Number in the Bypass Board of a HV600 Bypass Unit
Setting and Checking the Serial Number in the Control Board of a GA800, GA500, HV600 and FP605 Drives
Troubleshooting a FB30 Fault on a HV600 Bypass Unit
USB to Serial Converter
Wiring Diagram for UWR00468-1
Wiring Diagram for UWR00468-2 Cable

Product Types
FP605, GA800, GA800 Configured, GA500, HV600, HV600 Bypass, HV600 Configured, A1000, AC7, C11, A1000 Configured, E7, C21, A1000 HHP, E7B Bypass, G5, E1000, E7BR, G5 HHP, H1000, E7BR Bypass Nema 3R, GL5, iQpump VTC, iQpump Micro-4X, iQpump Micro, iQpump1000, E7C Configured, H5, iQpump1000 Bypass, E7CR, P5, E7E Engineered, P5B, E7L Bypass, PS5, E7N Bypass, iQpump Micro Configured, E7S Slim Configured, F7, iQpump1000 Configured, iQrise, F7C Configured, J1000, FS7, L1000, G7, P1000, G7C Configured, P1000 Bypass, iQpump 7 Series, P1000 Configured, J7, U1000 Industrial, L7, U1000 Industrial Configured, U1000 iQpump, P7, U1000 iQpump Configured, P7BR, U1000L, P7 Bypass, U1000 Oil and Gas, P7C Configured, V1000, P7CR, V1000-4X, P7 Slim Configured, Z1000, PPBB, Z1000 Bypass, PPBR, Z1000 Configured, PPCB, Z1000 Redundant Bypass, PPCR, Z1000U, V7, Z1000U Bypass, V74X, V7C Configured, Z1000U Configured, V7CX Configured, V7N, V7N4X,
All Applications
Advanced Random Rotary Knife with Cam Blend, Air Compressor, Blister pack Thermoformer, Cartoner, Centrifuge, Conveyor, Crane/Hoist, Dynamometer, Elevators and Escalators, Extrusion, Fans/Blowers, Feed To Length, General Machinery, HVAC, Irrigation, Labeler, Laundry, Linear Flying Shear, Machine Tool, Mixer, Other, Packaging, Palletizer, Precision Grinding, Pump, Punch Press, Rotary Knife, Rotary Placer, Rotary Table Indexer, Screw Feeder, Semiconductor, Solar Cell Tabbing and Bussing, Solar - Textured Etching, Synch-Belt, Textile, Winding,
Option Types
DriveWizard Mobile, DriveWizard Industrial, DriveWizard HVAC, DriveWizard iQpump, DriveWizard iQrise, DriveWizard Plus, DriveWorksEZ Software, DriveWizard 6.x, InverterWin, Ystick,
Last Modified Date: 02-03-2025ID: 10071